
Danfoss
352X3Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
352X3Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Application | Hydraulic brake, power steering, fuel lines and transmission cooler lines, LP and natural gas (special order). instrumentation and hydraulic systems. |
| Brand | Danfoss |
| Certification(s) | ASAASMEMS |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1/8 IN |
| End Size 2 | 3/8 IN |
| End type 1 | NPTF |
| End type 2 | SAE |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | .53 in |
| Inside diameter (bore hole size) | .188 in |
| Item type | NPTF Male/SAE Female 45°° Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .531 in |
| Product Length/Depth | .79 in |
| Product material | Brass |
| Product Type | Inverted Flare |
| Product Volume | .223 in³ |
| Product Weight | .033 lb |
| Product Width | .531 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/8-27 |
| Thread Size 2 | 3/8-24 |
| Trade Name | None |
| Tube OD 1 | .25 in |
| Tube OD 2 | .33 in |
| UNSPSC | 40183100 |
| UPC | 757522221207 |
| Working pressure | 2000 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |