O-RING, DHMS111 128.00x3.00 N-FKM80
354324
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 916940
354324
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N |
| Material | FKM80, D-HMS-111 |
| Material | FKM80, D-HMS- |
| O-Ring, Cross Section | 3,0000 mm |
| O-Ring, Inside Diameter | 128,0000 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |