Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
354758
ABT 03 10
354758
Where to buy
Export PDF
Tools
Add to comparison
354758
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.000
Product height mm
25.400
Product length in
3.000
Product length mm
76.200
Product width in
1.000
Product width mm
25.400