
DUAL SERVO CONTROLLED VARIABLE DISP, ADVRE1AMLNNB2A011AMLNN0C0UB0000B0A
358AK00043A
Model code: ADVRE1AMLNNB2A011AMLNN0C0UB0000B0A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 72400 axial piston pumps
358AK00043A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | C | Diameter 0.91 [.036] orifice (P,S1 & S2) |
| Aux port and bypass valve | A | .750-16 UNF-2B SAE o-ring ports - left (C1) and right (C2) sides, right side plugged; no bypass valve |
| Auxiliary mount features | B | Dual SAE J744 flange 101-2 (2-bolt B) with cover plate |
| Auxiliary pump number | 000 | None |
| Brand | DANFOSS | Danfoss |
| Charge pump | 0 | No charge pump |
| Charge relief set and routing | 1 | 17.24-20.68 bar [250-300 lbf/in2]; relieved to case |
| CODE TITLE | ADV | Dual servo controlled variable displacement axial piston pump with SAE J744 flange 101-2 (2 bolt B) |
| Control assembly front | ML | Manual control, high gain, shortened input control shaft(+/- 17 degree active control shaft rot) with control handle and key;.750-16 UNF-2B SAE o-ring port - plugged; external supply port (p) - .4375-20 UNF-2B SAE o-ring port |
| Control assembly rear | ML | Manual control, high gain, shortened input control shaft(+/- 17 degree active control shaft rot) with control handle and key;.750-16 UNF-2B SAE o-ring port - plugged; external supply port (P) - .4375-20 UNF-2B SAE o-ring port |
| Design code | A | A |
| Disp and rotating kit front | 1 | 40.6 cm3/r [2.48 in3/r]; rotating kit-standard |
| Disp and rotating kit rear | 1 | 40.6 cm3/r [2.48 in3/r]; rotating kit-standard |
| Drain port size location front | B | 1.0625-12 UN-2B SAE o-ring port - right side housing (D2) |
| Drain port size location rear | 0 | None |
| Flow rate gpm | 38.6 | |
| Flow rate LPM | 146.3 | |
| Identification | 0 | Standard |
| Input shaft | E | 15 tooth external spline, 16/32 pitch, 24.981 [.9835] major diameter; 57.4 [2.26] shaft extension; modified 2 bolt C mount |
| Input shaft rotation | R | Righthand rotation (CW) |
| Main ports (A and B) | 2 | 4x 1.0625-12 UN-2B SAE o-ring ports; front ports right, rear ports left |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ADVRE1AMLNNB2A011AMLNN0C0UB000 | |
| Model Code 2 | 0B0A | |
| Mounting flange | 2-BOLT-B | 2-bolt-B |
| Note | FOR MORE INFO, CONTACT DANFOSS | For more info, contact Danfoss |
| Output torque lbf-in2 | 1776.2 | |
| Output torque Nm | 200.7 | |
| Paint | 0B | Black per spec 209-13B |
| Product height in | 10.450 | |
| Product height mm | 265.430 | |
| Product length in | 20.940 | |
| Product length mm | 531.876 | |
| Product width in | 10.980 | |
| Relief set main port A front | N | 310.3 bar [4500 lbf/in2] |
| Relief set main port A rear | N | 310.3 bar [4500 lbf/in2] |
| Relief set main port B front | N | 310.3 bar [4500 lbf/in2] |
| Relief set main port B rear | N | 310.3 bar [4500 lbf/in2] |
| Special features | 0U | ADJ servo stop, both sides; port setting all ports A1,A2, B1,B2 -40.6 cm3/r[2.48 in3/r](32 gal/min) at 3000 r/min (full flow);MTG holes-2x M10 x 1.5-6H rear HSG; DIAG ports 4x .4375-20 UNF-2B SAE o-ring ports & MTG holes- 2x M10 x 1.5-6H CTR manifold |
| Valve plate front | A | Type 1 |
| Valve plate rear | A | Type 1 |
| Working pressure bar | 310 | |
| Working pressure psi | 4500.00 |