
Synflex by Danfoss
35FH-614CG-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
35FH-614CG-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Liquid and light vacuum. | |
| Bend radius - min | 1.5 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 700 Psi | |
| Certification(s) | SAE J30R6SAE J30R9SAE J30R11SAE J1527B1-15 | |
| Color | Black | |
| Construction | 1 Ply Braid | |
| Cover material | PVC Alloy | |
| Dash size | -6 | |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance | |
| Inside diameter | .35 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .6 in | |
| Product Height | .6 in | |
| Product Length/Depth | 48 ft | |
| Product Type | Engine and Fuel Hose and Tubing | |
| Product Volume | 207.36 in³ | |
| Product Weight | 4.8 lb | |
| Product Width | .6 in | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | 35FH Series | |
| Tube material | PVDF | |
| UPC | 639789361370 | |
| Working pressure | 175 Psi | |
| Working temperature - max | 160 °F | |
| Working temperature - min | -40 °F |