DRUCKFEDER 2,80X 21,20X 68,29 n=6,88
367391
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
367391
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 370,980 N | |
| Material | FD SICR 17223/2 | |
| Material | FD SICR 17223/2 | FD SICR 17223/ |
| Number of active Coils | 6,88 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 18,4000 mm | |
| Spring, Length Test | 28,4900 mm | |
| Spring, Length unloaded | 68,2900 mm | |
| Spring, Outside Diameter | 24,0000 mm | |
| Spring, Rate | 9,320 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,8000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |