372736-1
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
372736-1
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 20 | |
| Displacement | 26.6 cm³/rev | |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements | |
| Flow rate | 68.1431808 l/min | |
| Frame size | V20 | |
| Front outlet port position (cover end view) | OPPOSITE INLET PORT | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | V20 1P8P 15A11 | |
| Product Height | 4.79 in | |
| Product Length/Depth | 8.12 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 199.141 in³ | |
| Product Weight | 18 lb | |
| Product Width | 5.12 in | |
| Ring size | 8 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Splined | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | V10 and V20 Series | |
| Vane function type | Pump | |
| Working pressure - max | 172 bar |