3740-06-250RC
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7N-06-250BX
3740-06-250RC
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | General hydraulics, mobile equipments & rescue tools | |
| Bend radius - min | 1.75 in | |
| Burst pressure | 10200 Psi | |
| Color | Orange | |
| Cover material | Polyurethane | |
| Inside diameter | .31 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .59 in | |
| Product Height | .59 in | |
| Product Length/Depth | 250 ft | |
| Product Weight | 21.75 lb | |
| Product Width | .59 in | |
| Reinforcement material | Synthetic fiber | |
| Tube material | Nylon | |
| Working pressure | 2550 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |