3740-12-200BX
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7N-12-200BX
3740-12-200BX
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 5 in | |
| Burst pressure | 5000 Psi | |
| Certification(s) | SAE 100R7 | |
| Color | Orange | |
| Conditional temperature range | -40 to 212 F, -40 to 140 F with water based or fire resistant fluids | |
| Conductivity | Non-Conductive | |
| Cover material | Polyurethane | |
| Dash size | -12 | |
| Inside diameter | .75 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.07 in | |
| Package form | Box | |
| Product Height | 1.07 in | |
| Product Length/Depth | 2400 in | |
| Product Volume | 2747.76 in³ | |
| Product Weight | 3860 lb | |
| Product Width | 1.07 in | |
| Qualified hose fittings | 903, 90A, 9C6 | |
| Reinforcement material | Fiber | |
| Tube material | Nylon lined | |
| UNSPSC | 40183008 | |
| UPC | 639789345813 | |
| Working pressure | 1250 Psi |