
HOSE THERMO 100R7 ORG NonCond
3740-12
Catalog item:
3740-12
Recommended replacement: 3740-12, 3TR7N-12-200BX
3740-12
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 5.000 |
| Bend radius min (mm) | 127.000 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 344 |
| Burst pressure (psi) | 4990 |
| Catalog Item | 3740-12 |
| Color | Orange |
| Compliances | SAE 100R7 |
| Conditional temp range | -40F to 140F fire resistant-40F to 140F for water based |
| Conductivity | Non-conductive |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.05 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 1.07 |
| Outside diameter (mm) | 27.18 |
| Package form | Bulk |
| Qualified hose fittings | 90390A9C6 |
| Reinforcement material | Fiberglass |
| Size | -12 |
| Tube wall thickness (inch) | 0.16 |
| Tube wall thickness (mm) | 4.06 |
| Working pressure max (bar) | 86 |
| Working pressure max (psi) | 1250 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |