
Danfoss
375AK00007A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
375AK00007A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Control Special Features | None | |
| Design code | A | |
| Displacement | 49.2 cm³/rev | |
| Feature | Compact packageVersatile designFlexible features | |
| Identification | Standard | |
| Maximum Displacement | 49.2 cm³/rev | |
| Maximum Speed | 4500 RPM | |
| Minimum Displacement | 20.48 cm³/rev | |
| Model Code | X3M49B01A2A0012200002000100A | |
| Mounting Flange | Plug In | |
| Output Shaft | 15 Tooth 16/32 Spline, Shaft Ext 46 [1.81] | |
| Paint | Blue | |
| Product Height | 7.03 in | |
| Product Length/Depth | 8.2 in | |
| Product Type | Variable Motor | |
| Product Volume | 371.24 in³ | |
| Product Weight | 36 lb | |
| Product Width | 6.44 in | |
| Special features | None | |
| Sub-brand | None | |
| Technical Support Contact | Phone: +1-888-258-0222 option 4 | |
| Torque | .75 Nm | |
| Trade Name | X3 | |
| Valves | No Optional Valving | |
| Working pressure | 310 bar |