378959
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
378959
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Product Height | .843 in | |
| Product Length/Depth | 5.051 in | |
| Product material | Steel | |
| Product Type | Spare Part | |
| Product Width | .843 in | |
| Sub-brand | None | |
| Trade Name | None |