
HOSE,THERMO 100R7 ORANGE 500 FT CONTINUO
37AL-05-500RC
Catalog item:
37AL-05-500RC
Recommended replacement: 37AL-05-500RC, 3TR7N-05-500RL
37AL-05-500RC
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 1.750 |
| Bend radius min (mm) | 44.450 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 689 |
| Burst pressure (psi) | 10000 |
| Catalog Item | 37AL-05-500RC |
| Color | Orange |
| Compliances | ANSI 92.2SAE 100R7 |
| Conditional temp range | -40F to 140F fire resistant-40F to 140F for water based |
| Conductivity | Non-conductive |
| Cover material | Polyurethane (TPU) |
| Fixed Length | 152.400 |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 7.87 |
| Outside diameter (inch) | 0.58 |
| Outside diameter (mm) | 14.73 |
| Package form | Reel |
| Qualified hose fittings | 90290390890A |
| Reinforcement material | Fiberglass |
| Size | -5 |
| Working pressure max (bar) | 155 |
| Working pressure max (psi) | 2250 |
| Working temperature max (C) | 60 |
| Working temperature max (F) | 140.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |