37AL-05A
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7N-05-250BX
37AL-05A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 1.75 in | |
| Burst pressure | 10000 Psi | |
| Certification(s) | SAE 100R7ANSI 92.2 | |
| Color | Orange | |
| Conditional temperature range | -65 to 212 F, -40 to 140 F with water based or fire-resistant fluids | |
| Conductivity | Non-Conductive | |
| Cover material | Polyurethane | |
| Dash size | -5 | |
| Inside diameter | .31 in | |
| Outside diameter | .5799 in | |
| Package form | Bulk | |
| Product Height | .58 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 4.037 in³ | |
| Product Weight | .08 lb | |
| Product Width | .58 in | |
| Qualified hose fittings | 903, 90A, 902, 908 | |
| Reinforcement material | Fiber | |
| Tube material | Polyester | |
| UPC | 678146042439 | |
| Working pressure | 2500 Psi | |
| Working temperature - max | 140 °F | |
| Working temperature - min | -40 °F |