
Manguera Termoplastica naranja R7
37AL-06-2-250BX
Catalog item:
37AL-06-2-250BX
Recommended replacement: 37AL-06-2-250BX, 3TR7N-06-2-250BX
37AL-06-2-250BX
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 621 |
| Burst pressure (psi) | 9000 |
| Catalog Item | 37AL-06-2-250BX |
| Color | Orange |
| Compliances | ANSI 92.2SAE 100R7 |
| Conditional temp range | -40F to 140F fire resistant-40F to 140F for water based |
| Conductivity | Non-conductive |
| Cover material | Polyurethane (TPU) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.65 |
| Outside diameter (inch) | 0.64 |
| Outside diameter (mm) | 16.26 |
| Package form | Box |
| Qualified hose fittings | 90290390890A |
| Reinforcement material | Fiberglass |
| Size | -6 |
| Tube wall thickness (inch) | 0.13 |
| Tube wall thickness (mm) | 3.30 |
| Working pressure max (bar) | 207 |
| Working pressure max (psi) | 3000 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789345981 |