380232
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
380232
Product specifications
Characteristic | Value |
|---|---|
| Feature | Variety of labels and tags available. |
| Product Height | 4.625 in |
| Product Length/Depth | .063 in |
| Product material | Aluminum |
| Product Type | Labels and Tags |
| Product Volume | 1.384 in³ |
| Product Width | 4.75 in |
| Self adhesive | No |
| Sub-brand | None |
| Trade Name | None |