Danfoss Hydro-Line
382-N-DE-A25335
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
382-N-DE-A25335
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Brand | Danfoss |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 1 in |
| Package contents | Piston Rod |
| Product Height | 1 in |
| Product Length/Depth | 75.15625 in |
| Product Type | Cylinder Piston Rods |
| Product Volume | 75.156 in³ |
| Product Width | 1 in |
| Rod Diameter | 1 in |
| Sub-brand | Hydro-Line |
| Trade Name | None |