382298
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
382298
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Material | Steel | |
| Product Height | 1.065 in | |
| Product Length/Depth | .125 in | |
| Product Type | Spare Part | |
| Product Volume | .142 in³ | |
| Product Width | 1.065 in | |
| Sub-brand | None | |
| Trade Name | None |