Bearing - PVH74
388153
Tools388153 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.251 |
| Product height mm | 57.175 |
| Product length in | 0.695 |
| Product length mm | 17.653 |
| Product material | Stainless steel |
| Product width in | 2.251 |
| Product width mm | 57.175 |