BRAKE VALVE ASSEMBLY
39011-FAQ
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.500 |
| Product height mm | | 88.900 |
| Product length in | | 13.000 |
| Product length mm | | 330.200 |
| Product width in | | 2.940 |
| Product width mm | | 74.676 |