39055-EBJ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
39055-EBJ
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Feature | Automatic bucket levelingRated pressure up to 3,500 psi (240 bar)Flow rating up to 20 gal/min (75.5 L/min) |
| Maximum Flow Rate | 76 l/min |
| Maximum Pressure Rating | 275 bar |
| Model Code | VAA1A60BF00AQ00A |
| Mount Type | Through holes |
| Nominal Flow Rating | 76 l/min |
| Ports | SAE |
| Pressure Rating | 240 bar |
| Product material | Cast Iron |
| Product Type | Self-leveling Valves |
| Sub-brand | None |
| Trade Name | VAA Series |
| Unit type | Mobile Directional Valves |
| Work Ports | 14 UNF (SAE-10) |