![Vickers by Danfoss VAB Series Self-leveling Valves 39055-FGV [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319280%2FID463022800644-0101_preview.jpg&w=1920&q=75)
39055-FHM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
39055-FHM
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Feature | Automatic bucket levelingRated pressure up to 3,500 psi (240 bar)Flow rating up to 20 gal/min (75.5 L/min) |
| Maximum Flow Rate | 76 l/min |
| Maximum Pressure Rating | 275 bar |
| Model Code | VAB1AA6030BB02QA000A00A |
| Nominal Flow Rating | 76 l/min |
| Pressure Rating | 240 bar |
| Product Height | 7.75 in |
| Product Length/Depth | 7.26 in |
| Product material | Cast Iron |
| Product Type | Self-leveling Valves |
| Product Volume | 225.06 in³ |
| Product Weight | 21.912 lb |
| Product Width | 4 in |
| Sub-brand | None |
| Trade Name | VAB Series |
| Unit type | Mobile Directional Valves |