
PUMP-VAR DISP, S2PV064 CW, A
3922-019
Model code: A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3922-019
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | D | B-pad, dual 2 bolt mount, no shaft seal, 13 tooth 16/32 pitch spline |
| Brand | DANFOSS | Danfoss |
| Charge pump displacement | 1 | 13.9 cm3/r [0.85 in3/r] (models 054-089) |
| Charge pump options | A | Remote filter ports |
| Charge pump special features | 0 | No charge pump special features |
| Control | MB | Manual displacement control with normally closed neutral lockout switch (wide band neutral) |
| Control orifice lower servo S1 | D | 1.12 [.044] diameter |
| Control orifice upper servo S2 | D | 1.12 [.044] diameter |
| Control special features | 0 | None |
| Control supply orifice P | D | 1.12 [.044] diameter |
| CPRV setting | A | 21 bar [304.6 lbf/in2] |
| Design Code | A | Design code A |
| Displacement | 064 | 63.66 cm3/r [3.885 in3/r] at 18 deg |
| Flow rate gpm | 70.0 | |
| Flow rate lpm | 264.8 | |
| HPRV setting port A | V | 448 bar [6500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| HPRV setting port B | V | 448 bar [6500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| Identification | 0 | Standard |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 14 | 14 tooth 12/24 pitch spline |
| Main ports | A | 25.4 [1.00] - code 62 PER SAE J518 (opposite side ports) |
| Maximum output speed | 4160 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | A | |
| Mounting Flange | 4-BOLT-C | 4-BOLT-C |
| Output torque lbf*in | 4019.1 | |
| Output torque n*m | 454.1 | |
| Paint | 0 | Painted primer blue |
| Press override setting port A | V | 414 bar [6000 lbf/in2] adjustable range 379 -448 bar [5500-6500 lbf/in2] |
| Press override setting port B | V | 414 bar [6000 lbf/in2] adjustable range 379 -448 bar [5500-6500 lbf/in2] |
| Product height in | 10.790 | |
| Product height mm | 274.066 | |
| Product length in | 14.384 | |
| Product length mm | 365.354 | |
| Product series | ACL | Hydrostatic heavy duty variable pump (Series 2) |
| Product width in | 8.700 | |
| Special pump features | 00 | No Special pump features |
| VALVE PLATE | 0 | V-Groove |
| Working pressure BAR | 448 | |
| Working pressure PSI | 6500 |