Danfoss
3922-021
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3922-021
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Charge Pressure Relief Valve Setting | 21 bar | |
| Charge Pump Displacement | 13.9 cm³/rev | |
| Charge Pump Options | Remote Filter Ports; Labeled | |
| Charge Pump Special Features | None | |
| Configuration | Single | |
| Control | Manual Displacement Control with (Normally Closed) Neutral Lockout Switch (Wide Band Neutral) | |
| Control Orifice Lower Servo Diameter | .065 in | |
| Control Orifice Upper Servo Diameter | .065 in | |
| Control Supply Orifice Diameter | .073 in | |
| Design code | A | |
| Design type | None | |
| Displacement | 63.66 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Proven reliability in demanding applicationsMultiple control optionsPro-FX ready | |
| Flow at Rated Speed and PSI | 255 l/min | |
| High Pressure Relief Valve Setting Port A | 448 bar | |
| High Pressure Relief Valve Setting Port B | 448 bar | |
| Identification | Standard | |
| Main Port Orientation | Radial | |
| Main Port(s) | [1.00] - Code 62 Per SAE J518 | |
| Maximum Input Torque | 256 Nm | |
| Minimum Working Pressure | 430 bar | |
| Model Code | ACL06414R1BWWZZ00MBJHH01DFA0A0A | |
| Mounting Flange Location | Standard J744 | |
| Paint | Finish Black | |
| Pressure Override Setting Port A | 414 bar | |
| Pressure Override Setting Port B | 414 bar | |
| Product Height | 10.79 in | |
| Product Length/Depth | 14.384 in | |
| Product Type | Heavy Duty Closed Circuit Pump | |
| Product Volume | 1350.269 in³ | |
| Product Weight | 128 lb | |
| Product Width | 8.7 in | |
| Shaft rotation | Right | |
| Sub-brand | None | |
| Trade Name | Series 2 | |
| Type | Variable Displacement | |
| Valve Plate | Propel | |
| Working pressure - max | 500 bar |