Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
3922-066
PUMP-VAR DISP, S2PV064 CW
3922-066
Where to buy
Export PDF
Tools
Add to comparison
3922-066
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
12.040
Product height mm
305.816
Product length in
14.664
Product length mm
372.466
Product width in
8.700