ORING
393516
Tools393516 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | | Cylinder gland |
| Product height in | | 0.070 |
| Product height mm | | 1.778 |
| Product length in | | 0.290 |
| Product length mm | | 7.366 |
| Product width in | | 0.290 |
| Product width mm | | 7.366 |