Synflex by Danfoss
3980-71620
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3980-71620
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Synflex by Danfoss | |
| Compatible hose ID | .38 in | |
| Compatible hoses | 3630 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 3/8 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hex Size 1 | .75 in | |
| Hose dash size | -6 | |
| Item type | Barbed Insert | |
| Product Height | .87 in | |
| Product Length/Depth | 1.66 in | |
| Product material | Brass | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 1.083 in³ | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-18 | |
| Trade Name | 3980 Series |