Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.250 | |
| A dimension MM | 31.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 3981-16700 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 0.473 | |
| Inside diameter MM | 12.010 | |
| Product height in | 0.630 | |
| Product height mm | 16.002 | |
| Product length in | 1.250 | |
| Product length mm | 31.750 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.630 | |
| Product width mm | 16.002 |
