Winner by Danfoss
3C-26SR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3C-26SR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | M26 x 1.5 | |
| End Size 2 | M26 x 1.5 | |
| End type 1 | Metric 24 | |
| End type 2 | Metric 24 | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | 32 mm | |
| Hex Size 2 | 32 mm | |
| Item type | Metric 24 Female/Metric 24 Female Adapter | |
| Product Height | 32 mm | |
| Product Length/Depth | 44 mm | |
| Product material | 304 Stainless Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 45.056 cm³ | |
| Product Weight | 180 g | |
| Product Width | 32 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M26 x 1.5 | |
| Thread Size 2 | M26 x 1.5 | |
| Trade Name | 3C Series |