Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Material handling |
| Bend radius min (inch) | 4.020 |
| Bend radius min (mm) | 102.000 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 420 |
| Burst pressure (psi) | 6092 |
| Catalog Item | 3CH0-10-M0075 |
| Color | Black |
| Compliances | ASTM D5964 |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Polyurethane (TPU) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Impulse cycle (cycles) | 150000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.64 |
| Inside diameter (mm) | 16.20 |
| Lay line style | Ink jet |
| Length (in) | 2952.00000 |
| Length (mm) | 75000.00000 |
| Outside diameter (inch) | 0.96 |
| Outside diameter (mm) | 24.40 |
| Package form | Reel |
| Product height in | 0.640 |
| Product height mm | 16.200 |
| Product width in | 0.640 |
| Product width mm | 16.200 |
| Qualified hose fittings | Crimp |
| Reinforcement material | Fabric |
| Series | 3CH0 Series |
| Size | -10 |
| Tube material | Polyamide (PA) |
| Working pressure max (bar) | 105 |
| Working pressure max (psi) | 1523 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
