3E80-04
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR8N-04-250BX
3E80-04
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius - min | 2 in |
| Burst pressure | 20400 Psi |
| Certification(s) | SAE 100R8 |
| Color | Orange |
| Conditional temperature range | -40 F to 150 F with water based or fire resistant fluids |
| Conductivity | Non-Conductive |
| Cover material | Polyurethane |
| Dash size | -4 |
| Inside diameter | .25 in |
| Lay line style | Ink Jet |
| Outside diameter | .63 in |
| Package form | Bulk |
| Packaged Height | 21 in |
| Packaged Length | 4 in |
| Packaged Volume | 1764 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 21 in |
| Product Height | .63 in |
| Product Length/Depth | 12 in |
| Product Volume | 4.763 in³ |
| Product Weight | .12 lb |
| Product Width | .63 in |
| Qualified hose fittings | 903,90A,90N |
| Reinforcement material | Fiber |
| Tube material | Nylon |
| UPC | 639789346582 |
| Working pressure | 5100 Psi |
| Working temperature - max | 150 °F |
| Working temperature - min | -40 °F |