
HOSE-SYN, 3E80, -6, R8,NCOND
3E80-06
Catalog item:
3E80-06
Recommended replacement: 3E80-06, 3TR8N-06-250BX
3E80-06
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Rescue equipment and tools |
| Bend radius min (inch) | 2.500 |
| Bend radius min (mm) | 63.500 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 1120 |
| Burst pressure (psi) | 16200 |
| Catalog Item | 3E80-06 |
| Color | Orange |
| Compliances | SAE J517 |
| Conditional temp range | -40F to 150F for water based |
| Conductivity | Non-conductive |
| Construction | 3 Ply braid |
| Cover material | Polyurethane (TPU) |
| Impulse cycle (cycles) | 200000 |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.50 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.76 |
| Outside diameter (mm) | 19.40 |
| Package form | Bulk |
| Product height in | 0.380 |
| Product height mm | 9.500 |
| Product width in | 0.380 |
| Product width mm | 9.500 |
| Qualified hose fittings | 903 |
| Reinforcement material | Fabric |
| Series | 3R80 Series |
| Size | -6 |
| Tube material | Nylon 11 |
| Tube wall thickness (inch) | 3.00 |
| Tube wall thickness (mm) | 6.40 |
| Working pressure max (bar) | 280 |
| Working pressure max (psi) | 4050 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |