3E80-06-2-250BX
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR8N-06-2-250BX
3E80-06-2-250BX
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2.5 in | |
| Burst pressure | 16200 Psi | |
| Certification(s) | SAE 100R8 | |
| Color | Orange | |
| Conditional temperature range | -40 F to 212 F for petroleum or synthetic base hydraulic fluids | |
| Conductivity | Non-Conductive | |
| Cover material | Polyurethane | |
| Dash size | -6 | |
| Inside diameter | .375 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .49 in | |
| Package form | Box | |
| Product Height | .76 in | |
| Product Length/Depth | 3000 in | |
| Product Volume | 1732.8 in³ | |
| Product Weight | 37.5 lb | |
| Product Width | .76 in | |
| Qualified hose fittings | 903, 90A, 90N | |
| Reinforcement material | Fiber | |
| Tube material | Nylon | |
| Working pressure | 4050 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -40 °F |