3E80-06-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR8N-06-2-250BX
3E80-06-2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2.5 in | |
| Burst pressure | 16200 Psi | |
| Certification(s) | SAE 100R8 | |
| Color | Orange | |
| Conditional temperature range | -40 F to 212 F for petroleum or synthetic base hydraulic fluids | |
| Conductivity | Non-Conductive | |
| Cover material | Polyurethane | |
| Dash size | -6 | |
| Inside diameter | .38 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .76 in | |
| Package form | Bulk | |
| Product Height | .76 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 6.931 in³ | |
| Product Weight | .15 lb | |
| Product Width | .76 in | |
| Qualified hose fittings | 903, 90A, 90N | |
| Reinforcement material | Fiber | |
| Tube material | Nylon | |
| Working pressure | 4050 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -40 °F |