3E80-08-02640
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR8N-08-250BX
3E80-08-02640
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 4 in | |
| Burst pressure | 14200 Psi | |
| Certification(s) | SAE 100R8 | |
| Color | Orange | |
| Conditional temperature range | -40 F to 212 F for petroleum or synthetic base hydraulic fluids | |
| Conductivity | Non-Conductive | |
| Cover material | Polyurethane | |
| Dash size | -8 | |
| Inside diameter | .5 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .9 in | |
| Package form | Cut length | |
| Product Height | .89 in | |
| Product Length/Depth | 264 in | |
| Product Volume | 209.114 in³ | |
| Product Weight | 4.18 lb | |
| Product Width | .89 in | |
| Qualified hose fittings | 903, 90A, 90N | |
| Reinforcement material | Fiber | |
| Tube material | Nylon | |
| UPC | 678146042903 | |
| Working pressure | 3550 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -40 °F |