
3E80-16
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 10.000 |
| Bend radius min (mm) | 254.000 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 565 |
| Burst pressure (psi) | 8200 |
| Catalog Item | 3E80-16 |
| Color | Orange |
| Compliances | SAE 100R8 |
| Conditional temp range | -40F to 212F for petrol based-40F to 212F for synthetic |
| Conductivity | Non-conductive |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 1.47 |
| Outside diameter (mm) | 37.34 |
| Package form | Bulk |
| Qualified hose fittings | 90390A90N |
| Reinforcement material | Fiberglass |
| Size | -16 |
| Working pressure max (bar) | 141 |
| Working pressure max (psi) | 2050 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789346681 |