Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/8 |
| Brand | Danfoss |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Item type | Male half |
| Latch type | Screw to connect |
| Product material | Stainless steel |
| Seal material | Hydrogenated nitrile (HNBR) |
| Sub brand | Hansen |
| Valve Type | 2 way |
| Working pressure max psi | 14982 |
| Working pressure max BAR | 1034 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |