Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 3L12TZ | |
| Compatible hoses | EC502 | EC502 |
| Compliances | ACES 2813ES 2409P66 | ACES 2813ES 2409P66 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.310 | |
| Inside diameter MM | 33.274 | |
| Safety locking mechanism | RING LOCK | Ring lock |
| Sub brand | LIFESENSE | LifeSense |