Danfoss Hansen
3L23D7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3L23D7
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Shipyards, General Pneumatics, Mining, Marine | |
| Body size | 3/8 | |
| Brand | Danfoss | |
| Burst pressure | 1200 Psi | |
| Connection style | Manual Connect | |
| Coupling type | Coupling | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End type 1 | Push to Connect | |
| End type 2 | Line/Hose/Tube | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Zinc Trivalent | |
| Flow rate | 594 gal/min | |
| Fluid compatibility | Compressed air | |
| Hex Size 1 | .75 in | |
| Hose ID | .375 | |
| Internal connection type | Ball Lock | |
| Item type | Male Half | |
| Latch type | Push/pull | |
| Media | Pneumatic | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 4 in | |
| Product Height | .84 in | |
| Product Length/Depth | 2.45 in | |
| Product material | Carbon Steel | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 1.729 in³ | |
| Product Weight | .15 lb | |
| Product Width | .84 in | |
| Safety locking mechanism | Ring Lock | |
| Seal material | Buna-N | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | 3RL Series | |
| UPC | 678146165190 | |
| Working pressure | 300 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |