3R80-0400X-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR8-04-250BX
3R80-0400X-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2 in | |
| Burst pressure | 20400 Psi | |
| Certification(s) | SAE 100R3 | |
| Color | Black | |
| Conditional temperature range | -40 F to 150 F with water based or fire resistant fluids | |
| Conductivity | Conductive | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -4 | |
| Inside diameter | .25 in | |
| Outside diameter | .63 in | |
| Product Height | .63 in | |
| Product Length/Depth | 3000 in | |
| Product Volume | 1190.7 in³ | |
| Product Weight | 36 lb | |
| Product Width | .63 in | |
| Qualified hose fittings | 90 H, 1A CRIMP SLEEVE | |
| Reinforcement material | Fiber | |
| Tube material | Nylon | |
| UPC | 678146042927 | |
| Working pressure | 5100 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -40 °F |