3R80-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR8-16-200BX
3R80-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 10 in | |
| Burst pressure | 8200 Psi | |
| Certification(s) | SAE 100R3 | |
| Color | Black | |
| Conditional temperature range | -40 F to 150 F with water based or fire resistant fluids | |
| Conductivity | Conductive | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -16 | |
| Inside diameter | 1 in | |
| Outside diameter | 1.47 in | |
| Package form | Bulk | |
| Packaged Height | 9 in | |
| Packaged Length | 28 in | |
| Packaged Volume | 7056 in³ | |
| Packaged Weight | 42 lb | |
| Packaged Width | 28 in | |
| Product Height | 1.46 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 25.579 in³ | |
| Product Weight | .39 lb | |
| Product Width | 1.46 in | |
| Qualified hose fittings | 90 H, 1A CRIMP SLEEVE | |
| Reinforcement material | Fiber | |
| Tube material | Nylon | |
| UPC | 639789346445 | |
| Working pressure | 2050 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -40 °F |