
Danfoss Hansen
3SD
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3SD
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Industrial Breathing Air, General Pneumatics, Maintenance & Repair, Fluid Transfer |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure | 8000 Psi |
| Compliance(s) | US Industrial Interchange, ISO 6150 Series B, A-A-59439 |
| Connection style | Manual Connect |
| Coupling type | Coupling |
| End gender 1 | Female |
| End gender 2 | Male |
| End type 1 | Push to Connect |
| End type 2 | Line/Hose/Tube |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Finish/plating | Nickel |
| Flow rate | 180 gal/min |
| Fluid compatibility | Air, gases and liquids |
| Hex Size 1 | .69 in |
| Hose ID | .375 |
| Internal connection type | Ball Lock |
| Item type | Female Half |
| Latch type | Push/pull |
| Media | Pneumatic |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 4 in |
| Product Height | 1.19 in |
| Product Length/Depth | 2.84 in |
| Product material | Brass |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 4.022 in³ |
| Product Weight | .3 lb |
| Product Width | 1.19 in |
| Seal material | Buna-N |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | 3000 Series |
| UPC | 678146101945 |
| Valve type | 2 way |
| Working pressure | 2000 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |