
Synflex Optimum by Danfoss
3TR18CT-03-250BX
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3TR18CT-03-250BX
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | General hydraulics,materal handling,chemical transfer,construction |
| Brand | Synflex Optimum by Danfoss |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Polyester |
| Cover style | Perforated |
| Dash size | -3 |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses |
| Lay line style | Ink Transfer |
| Product Length/Depth | 250 ft |
| Product Type | Thermoplastic Hydraulic Hoses |
| Product Volume | 64171.844 yd³ |
| Reinforcement material | Synthetic fiber |
| Sub-brand | None |
| Trade Name | 3TR18CT Series |
| Tube material | Polyester |