
Synflex Optimum by Danfoss
3TR18CT-04-M0076
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3TR18CT-04-M0076
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | General hydraulics,materal handling,chemical transfer,construction |
| Bend radius - min | 1.25 in |
| Brand | Synflex Optimum by Danfoss |
| Burst pressure | 12200 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Polyester |
| Cover style | Perforated |
| Dash size | -4 |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses |
| Inside diameter | .25 in |
| Lay line style | Ink Transfer |
| Outside diameter | .48 in |
| Product Height | .48 in |
| Product Length/Depth | 250 ft |
| Product Type | Thermoplastic Hydraulic Hoses |
| Product Volume | 691.2 in³ |
| Product Weight | 15 lb |
| Product Width | .48 in |
| Reinforcement material | Synthetic fiber |
| Sub-brand | None |
| Trade Name | 3TR18CT Series |
| Tube material | Polyester |
| Tube wall thickness | .35 in |
| Working pressure | 3050 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -65 °F |