Synflex Optimum by Danfoss
3TR7N-03-500R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3TR7N-03-500R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | General hydraulics,materal handling,chemical transfer,marime steering | |
| Bend radius - min | .75 in | |
| Brand | Synflex Optimum by Danfoss | |
| Burst pressure | 12200 Psi | |
| Color | Orange | |
| Conductivity | Non-Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Polyurethane | |
| Dash size | -3 | |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses | |
| Inside diameter | .19 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .425 in | |
| Product Height | .425 in | |
| Product Length/Depth | 500 ft | |
| Product Type | Thermoplastic Hydraulic Hoses | |
| Product Volume | 1109.4 in³ | |
| Product Weight | .05 lb | |
| Product Width | .425 in | |
| Reinforcement material | Synthetic fiber | |
| Sub-brand | None | |
| Trade Name | 3TR7N Series | |
| Tube material | Nylon | |
| Tube wall thickness | .23 in | |
| UPC | 810075331516 | |
| Working pressure | 3050 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |