Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Application | Chemical transferGeneral hydraulicsMobile applications |
Bend radius min (inch) | 1.500 |
Bend radius min (mm) | 38.100 |
Brand | Synflex Optimum by Danfoss |
Burst pressure (bar) | 1407 |
Burst pressure (psi) | 20400 |
Color | Black |
Conductivity | Conductive |
Cover material | Polyurethane (TPU) |
Fixed Length | 76.200 |
Inside diameter (inch) | 0.25 |
Inside diameter (mm) | 6.35 |
Lay line style | Ink jet |
Outside diameter (inch) | 0.59 |
Outside diameter (mm) | 14.99 |
Reinforcement material | Fiber |
Series | 3TR8 Series |
Size | -4 |
Tube wall thickness (inch) | 0.16 |
Tube wall thickness (mm) | 4.06 |
Working pressure max (bar) | 210 |
Working pressure max (psi) | 3050 |
Working temperature max (C) | 93 |
Working temperature max (F) | 200.0 |
Working temperature min (C) | -54 |
Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 810903035739 |