Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 2.250 |
Bend radius min (mm) | 57.200 |
Brand | Synflex Optimum by Danfoss |
Burst pressure (bar) | 1120 |
Burst pressure (psi) | 16200 |
Color | Black |
Conductivity | Conductive |
Construction | 2 Ply braid |
Cover material | Polyurethane (TPU) |
Impulse cycle (cycles) | 150000 |
Inside diameter (inch) | 0.38 |
Inside diameter (mm) | 9.50 |
Lay line style | Ink jet |
Length (in) | 3000.00000 |
Length (mm) | 76200.00000 |
Outside diameter (inch) | 0.75 |
Outside diameter (mm) | 19.00 |
Package form | Box |
Qualified hose fittings | 4T |
Reinforcement material | Fabric |
Series | 3TR8 Series |
Size | -6 |
Tube material | Nylon 11 |
Working pressure max (bar) | 280 |
Working pressure max (psi) | 4050 |
Working temperature max (C) | 100 |
Working temperature max (F) | 212.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 810903034596 |