Synflex Optimum by Danfoss
3TR8-08E-M0076C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3TR8-08E-M0076C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | General hydraulics, mobile equipment, chemical transfer. | |
| Bend radius - min | 3 in | |
| Brand | Synflex Optimum by Danfoss | |
| Burst pressure | 14200 Psi | |
| Color | Black | |
| Construction | Multi Braid | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -8 | |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses | |
| Inside diameter | .5 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .9 in | |
| Packaged Height | 29 in | |
| Packaged Length | 29 in | |
| Packaged Volume | 8410 in³ | |
| Packaged Weight | 62.5 lb | |
| Packaged Width | 10 in | |
| Product Height | .9 in | |
| Product Length/Depth | 250 ft | |
| Product Type | Thermoplastic Hydraulic Hoses | |
| Product Volume | 2430 in³ | |
| Product Weight | 50 lb | |
| Product Width | .9 in | |
| Reinforcement material | Synthetic fiber | |
| Sub-brand | None | |
| Trade Name | 3TR8 Series | |
| Tube material | Nylon | |
| Tube wall thickness | .16 in | |
| Working pressure | 3550 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |