Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 2206 |
| Burst pressure (psi) | 32000 |
| Catalog Item | 3VE0-06-250BX |
| Color | Orange |
| Compliances | SAE J517 |
| Conductivity | Non-conductive |
| Construction | 4 Ply spiral |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.65 |
| Outside diameter (inch) | 0.78 |
| Outside diameter (mm) | 19.81 |
| Package form | Box |
| Qualified hose fittings | 90H90V9CV |
| Reinforcement material | Fabric |
| Series | 3VE0 Series |
| Size | -6 |
| Tube material | Nylon lined |
| Tube wall thickness (inch) | 0.20 |
| Tube wall thickness (mm) | 5.08 |
| Working pressure max (bar) | 552 |
| Working pressure max (psi) | 8000 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789346803 |
