
Aeroquip by Danfoss
4-1212-40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-1212-40
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2.5 in | |
| Compatible hoses | 1503 | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 2 1/2 IN | |
| End type 1 | UN | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 3.25 in | |
| Hose cut-off factor | 1.44 in | |
| Hose dash size | -40 | |
| Inside diameter | 2.4 in | |
| Item type | Socket | |
| Product Height | 3.5 in | |
| Product Length/Depth | 2.5 in | |
| Product material | Monel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 30.625 in³ | |
| Product Weight | 2.06 lb | |
| Product Width | 3.5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 2 1/2-12 | |
| Trade Name | 403 Series |